Product WKS4T-2/TEL
TXF700 HMI Product Series in IP67
10″ Display with TX VisuPro Runtime
Metal Housing with Full IP67 Protection, Glass Front with Capacitive Touch
Order number: 100017845- 10" TFT widescreen color display
- LED backlight
- 1280 × 800 pixel resolution
- 16 M colors
- Capacitive touch screen, multi-touch and gesture control
- 1 RJ45 PoE Ethernet Port 10/100 Mbps
- 1 USB host port
- Wi-Fi functionality as an access point/client
- Integrated temperature sensor and 3-axis accelerometer
- Front RGB LED
- Integrated beeper

General data
| EAN | 4047101522655 |
| eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
| Customs tariff number | 85371091990 |
| Country of origin | IT |
| Weight | 1582 g |
Technical Data
| Approvals | CE, cULus |
Data Sheets
| German | 1930 KB |
| English | 1929 KB |
| French | 1930 KB |
| Spanish | 1930 KB |
| Czech | 1930 KB |
| Dutch | 1930 KB |
| Romanian | 1930 KB |
| Russian | 1915 KB |
| Polish | 1931 KB |
| Chinese | 1991 KB |
| Turkish | 1931 KB |
Approval/Declaration
Configuration File
Configuration Software
| CODESYS Software 3.5.18.3 | 1465476 KB |
| CODESYS Software 3.5.16.3 | 1344878 KB |
| Turck Automation Suite TAS | |
Manual
Product Overview
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

