Product PKWV3M-10/TXL
Passive Actuator/Sensor Junction Box, 8 Ports
Ø 8 mm, I/O Port with Homerun Cable
Order number: UX08938- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- I/O port (number of pins): 3-pin + PE
- Instrumentation Tray Cable
- PVC jacket, black, shielded, 19 × 22 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL1061, CSA FT4

General data
| EAN | 4047101560503 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 1000 g |
Technical Data
| Application | Signal |
| Number of pins | 4 |
| Voltage | 30 V |
| Cable diameter | Ø 8.51 mm |
| Cable length | 0.50 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 19 |
| Protection class | IP67 |
| Approvals | CE, RoHS |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
VE205G1C | 3810270 |
|
MT..-2G | CE 5111-xM |
|
CABLE FBA-YE/SD 1000M | 6611493 |
|
BTS-DSU35-Z03
Mounting kit for dual sensors for larger rotary actuators; Ø spacer plate and snap ring: max. 110 mm; hole pattern on receptacle surface: 30 x 130 mm; connection shaft (shaft extension) height: 30 mm/Ø: max. 70 mm |
6900231 |
|
K50RPFF100GXDQP | 3076008 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

