Product WKCV4.5T-5/TEL
Industrial Ethernet Cable
Extension Cable
Order number: U8637-4- Ethernet cable: 8‐pin, AWG 24, shielded
- Jacket material: TPE, color: green
- Jacket diameter: 7.7 mm
- Suitable for drag chain use
- UL approval
- RJ45 male connector, straight, 8-pin
- M12 female, straight, 8-pin
- Cable length: 4.0 m

General data
| EAN | 4047101266290 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 320 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 8 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, RJ45, Straight |
| Number of Pins | 8 |
| Connector body | Plastic, TPU, Black |
| Network protocol | Ethernet |
| Voltage | 60 V |
| Current | 2 A |
| Cable diameter | Ø 7.7 mm |
| Cable length | 4.0 m |
| Cable jacket | TPE, Green |
| Number of Conductors | 8 |
| Protection class | IP67, IP69K |
| Special features | Shielded |
| Approvals | UL |
Mounting accessories
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

