Product WKS4.4T-5-WSS4.4T/TXL
LED Signal Light
Tower Light
Order number: 3010496Alternative order number : 10496
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Protection class IP67
- Monochrome: Red (COL 2)
- Cable with male end M12 x 1
- Operating voltage 18…30 VDC

General data
| EAN | 662488104962 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 204 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

