Product  PKW4M-P7X2-1-PSG4M/TXL

Magnetic Field Sensor

Magnetic-inductive Proximity Sensor

Order number: 4625020
    • Rectangular, height 16 mm
    • Active face in front
    • Plastic, PA12‐GF30
    • Increased sensitivity
    • DC 3‐wire, 10…30 VDC
    • NO contact, PNP output
    • Male connector, M8 x 1
#

General data

EAN 4047101157888
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 20 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top