Product WKCV4.4T-P7X2-25/TEL
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6634813- Female Ø 8 mm, straight, 5-pin, snap-on type
- Ø 8 mm male, straight, 5-pin, snap-on type
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 1.0 m

General data
| EAN | 4047101535365 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 52 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Female, Ø 8 mm, Straight, B-coded |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Black |
| Connector B | Male, Ø 8 mm, Straight, B-coded |
| Number of Pins | 5 |
| Connector body | Plastic, TPU, Black |
| Voltage | 50 V |
| Current | 4 A |
| Cable diameter | Ø 5 mm |
| Cable length | 1.0 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 5 |
| Protection class | IP67 |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

