Product  WKC4T-P7X2-5/TXL

Safety Light Curtain

Receiver

Order number: 3073536

Alternative order number : 73536

    • M12 × 1 male connector, 8-pin
    • Protection class IP65
    • Scan field 450 mm
    • Resolution 30 mm
    • Internal testing in 500-ms cycle
    • Range 15 m
    • Operating voltage 24 VDC ± 15 %
    • Switching output without restart interlock (TRIP)
    • Type 2 acc. to IEC 61496-1, -2; category 2 PL d acc. to EN ISO 13849-1; SIL 2 acc. to IEC 61508
#

General data

EAN 662488735364
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin CN
Weight 163 g

Select Country

Turck worldwide

to top