Product RKC4T-P7X2-5/TXL
LED Signal Light
Beacon
With Integrated Button
Order number: 3025427Alternative order number : 25427
- LED all-round visible
- Individually controllable
- Mechanical screw-in thread M22x1.5
- Protection class IP67
- Monochrome: Magenta (COL 1)
- Pushbutton closes potential-free contacts on Pin 1 (BN) and 2 (WH)
- Male M12x1
- Operating voltage 10…30 VDC

General data
| EAN | 662488254278 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 64 g |
Mounting accessories
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

