Product WKC4T-P7X2-5/TEL
LED Signal Light
Modular Signal Tower
Color Segment
Order number: 3814493- Plastic housing, black
- Protection class IP65 (mounted)
- Monochrome: Yellow
- Switchable between permanent and flashing function
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN

General data
| EAN | 662488587918 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | MX |
| Weight | 114 g |
Mounting accessories
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

