Product  WKC4T-P7X2-30/TXL

Capacitive Sensor

Order number: 100048703
    • Rectangular, height 5.5 mm
    • Large active face, marked for correct installation
    • Plastic, PP
    • Fixed settings
    • DC 2-wire, nom. 8.2 VDC
    • Output acc. to EN 60947-5-6 (NAMUR)
    • Cable connection
    • ATEX category II 1 G, Ex zone 0
    • ATEX category II 1 D, Ex zone 20
    • SIL2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 with HFT0
    • SIL3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
#

General data

EAN 4047101648911
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 252 g

Technical Data

Cable length 20.0 m
Cable jacket Blue

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top