Product  PKW3M-P7X2-7.5-RSC4T/TXL

Radar Sensor

With Switching and Analog Output and IO-Link

Order number: 3808902
    • Protection class IP67
    • 150-mm cable with male connector, M12 × 1, 5-pin
    • FMCW radar (frequency-modulated continuous wave radar), detects stationary and moving objects
    • Approved for USA, Europe, UK, Australia and New Zealand
    • Max. range 15 m
    • Operating voltage 12…30 VDC
    • PNP/NPN switching output, IO-Link
    • 0…10 V analog output
#

General data

EAN 662488071622
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 85261000900
Country of origin US
Weight 106 g

Technical Data

Cable length 150.0 m
Approvals CE, UKCA, UL Listed

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top