Product PKW3M-P7X2-5-RSC4T/TXL
Isolating switching amplifier
1-channel
Order number: 7580051- Relay output (changeover contact)
- NAMUR repeater
- Output mode adjustable (open-circuit/closed current mode)
- Input circuits monitored for wire break/short circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable spring type terminals
- Power bridge (connector incl. in delivery)
- ATEX use in Zone 2, cUL
- SIL 2

General data
| EAN | 4047101420845 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 162 g |
Technical Data
| Approvals | ATEX, cULus |
Data Sheets
| German | 1962 KB |
| English | 1962 KB |
| French | 1963 KB |
| Spanish | 1962 KB |
| Czech | 1962 KB |
| Dutch | 1962 KB |
| Romanian | 1963 KB |
| Russian | 1940 KB |
| Polish | 1963 KB |
| Chinese | 2027 KB |
| Turkish | 1963 KB |
Approval
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

