Product WKC4.4T-P7X2-0.3-RSC4.4T/TEL
Differential Pressure Sensor
2 PNP/NPN Transistor Switching Outputs
Order number: 6834113- Pressure monitoring in harsh industrial environments
- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- High-side switch
- Recessed pushbutton, keylock and password for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…2.5 bar diff.

General data
| EAN | 4047101430974 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 1040 g |
Data Sheets
| German | 1030 KB |
| English | 1030 KB |
| French | 1031 KB |
| Spanish | 1031 KB |
| Czech | 1030 KB |
| Dutch | 1030 KB |
| Romanian | 1031 KB |
| Russian | 1103 KB |
| Polish | 1031 KB |
| Chinese | 1091 KB |
| Turkish | 1031 KB |
Approval
Manual
| Operating Instructions PSD Differential Pressure Sensor | 751 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

