Product WKC5T-P7X3-0.3-RSC5T/TXL
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3053741Alternative order number : 53741
- Switching output, PNP/NPN adjustable
- NO/NC adjustable
- Integrated temperature compensation
- Aperture angle of sonic cone 15 °
- Blind zone: 5 cm
- Range: 25 cm

General data
| EAN | 662488537418 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 450 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

