Product  PKW4M-P7X2-0.6-RSC4.4T/TXL

Photoelectric Sensor

Retroreflective Light Barrier

With Wide Light Beam

Order number: 3808855
    • Protection class IP67/IP69
    • 200-mm PVC cable with M12 × 1 male, 4-pin
    • Range up to 4 m with reflector BRT-92X92CB
    • Extra-wide light beam
    • Operating voltage: 10…30 VDC
    • Switching output, complementary contact, NPN
    • ECOLAB-certified
#

General data

EAN 662488071172
Customs tariff number 85365019000
Country of origin DE
Weight 63 g

Technical Data

Cable length 0.20 m
Approvals CE, cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top