Product PKW3M-P7X2-0.3-PSG3M/TEL
piconet stand-alone module for PROFIBUS-DP
Single Channel Serial Interface 0…20 mA (TTY)
Order number: 6824447- Serial interface 0…20 mA (TTY)
- 1‐channel
- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101181678 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85369095000 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Network protocol | PROFIBUS-DP |
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

