Product WKC4.4T-P7X3-6/TEL
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6837750- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…6.0 bar abs.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection with male thread — G1/4, back sealing and manometer (combi)
- Connector device, DIN EN 175301-803-A

General data
| EAN | 4047101420029 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 118 g |
Technical Data
| Approvals | cULus |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

