Product  PKW4M-P7X2-5/TEL

Photoelectric Sensor

Diffuse-Mode Laser Sensor (Triangulation)

With Analog Output

Order number: 3095378

Alternative order number : 95378

    • 2-line 8-segment display
    • Cable with male end M12 × 1, 5-pin, PVC, 150 mm
    • Range: 100…1000 mm
    • Laser class 1, red, 650 nm, acc. to IEC 60825-1:2007
    • Resolution at 100 mm - 600 mm distance: < 0.5 mm
    • Resolution at 600 mm - 1000 mm distance: < 1 mm
    • Operating voltage: 12…30 VDC
    • PNP/NPN-switching output, switchable
    • Analog output: 0…10 V
#

General data

EAN 662488953782
eCl@ss-Code (V5.1.4): 27270801 -/- Optical distance sensor
Customs tariff number 85365019000
Country of origin US
Weight 249 g

Technical Data

Cable length 0.150 m

Select Country

Turck worldwide

to top