Product WKC4.4T-P7X3.2-1-RSC4.4T/TXL
Field-Wireable Connector
Female Connector M12 × 1, Straight
Order number: 6904805- Screw-clamp terminal
- Field-wireable female connector
- Electrical connection M12 × 1
- Straight design
- B-coding
- 5-pin
- PG13.5 screw-in thread
- Cable feedthrough 10.0…12.5 mm

General data
| EAN | 4047101458596 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 37 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Straight, B-coded |
| Number of pins | 5 |
| Connector body | Plastic, PBT(UL 94 V0), Black |
| Coupling nut/screw | Die-cast Zinc, GD-Zn, Nickel-plated |
| Voltage | 125 V |
| Current | 9 A |
| Protection class | IP67 |
| Approvals | cULus recognized |
Data Sheets
| German | 1058 KB |
| English | 1057 KB |
| French | 1059 KB |
| Spanish | 1058 KB |
| Czech | 1057 KB |
| Dutch | 1058 KB |
| Romanian | 1059 KB |
| Russian | 1130 KB |
| Polish | 1059 KB |
| Chinese | 1124 KB |
| Turkish | 1059 KB |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |
General Catalog
Product Overview
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

