Product  WKC4.4T-P7X2-1-WSC4.4T/TXL

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3803453

Alternative order number : 803453

    • Connection via 2 m cable, PUR
    • ECOLAB-certified
    • LED emitter, red
    • Operating voltage: 10…30 VDC
    • Teach input
    • PNP switching output, NO contact, switchable
#

General data

EAN 662488024291
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin DE
Weight 36.29 g

Technical Data

Cable length 2.0 m
Approvals CE, cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top