Product  WKC4.4T-P7X3.2-0.6-RSC4.4T/TXL

RFID Cable Standard Version

Connection Cable

Order number: 6699209
    • 4‐wire, AWG 24/AWG 22
    • Jacket material: PUR, color: yellow
    • Free from halogen and LABS
    • Shielding: aluminum foil, tinned copper wire
    • Jacket diameter: 6.9 mm
    • Suitable for drag chain use, oil resistant, highly flexible
    • Cable UL Style 20549
    • End open
    • M12 female connector, angled, A-coded
    • Cable length: 10 m
#

General data

EAN 4047106123253
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin PL
Weight 587 g

Technical Data

Application RFID
Design Connection Cable
Connector A Female, M12 × 1, Angled, A-coded
Number of pins 5
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn-Ni, Nickel-plated
Voltage 30 V
Cable diameter Ø  6.9 mm
Cable length 10.0 m
Cable jacket PUR, Yellow
Number of Conductors 2
Protection class IP67, IP69K

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top