Product WKC4.4T-P7X3-0.3-RSC4.4T/TXL
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3074182Alternative order number : 74182
- Male 8 mm, 4-pin, snap-lock
- Light/dark operation
- Red visible light
- Operating voltage 10…30 VDC
- Switch-off delay 40 ms, selectable
- Max. switching frequency 2.5 kHz
- Sensitivity adjusted via 12-turn potentiometer

General data
| EAN | 662488741822 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 65 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

