Product  WKC5T-P7X3.1-2-RSC5T/TXL

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3050465

Alternative order number : 50465

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Metal housing
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488504656
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin CN
Weight 607 g

Technical Data

Cable length 9.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top