Product WKC5T-P7X3-1.5-RSC5T/TXL
Round connector M8 x 1 / Ø 8 mm
Ø 8 mm Flange Connector, Snap-on Type
Order number: 6934775- Robust and pre-assembled flange connector
- 3-pin
- Potted, protection class IP67
- GOST-R-approved
- RoHS-compliant
- Solder contact

General data
| EAN | 4047101371406 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Connector A | Male, Ø 8 mm |
| Number of pins | 3 |
| Flange housing | Brass, CuZn, Nickel-plated |
| Flange housing | Brass, CuZn, Nickel-plated |
| Voltage | 60 V |
| Current | 4 A |
| Protection class | IP67 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

