Product WKC4T-P7X2-2-RSC4T/TEL
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3025792Alternative order number : 25792
- Cable with male end M8
- Visible red light
- Programming via teach cable or multi-function button
- Operating voltage: 10…30 VDC
- IO-Link
- 2 × PNP output, changeover contact
- Light/dark operation

General data
| EAN | 662488257927 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 45 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

