Product WKC5T-P7X3.1-5/TEL
EtherNet/IP Safety Spanner
Master-to-Master Secure Data Exchange
Order number: 100040508- Ethernet/IP CIP-safe safety spanner
- Internal connections pre-wired in the set.Wiring must not be changed!The set may only be supplied via the specified supply point!
- 4-bit secure data exchange
- 256 bytes of non-secure data exchange
- Ethernet/IP device
- Integrated Ethernet switch
- 10 Mbps/100 Mbps supported
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- M12, L-coded male connector for power supply

General data
| EAN | 4047101600971 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 4346 g |
Technical Data
| Network protocol | CIP safety via EtherNet/IP |
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
| German | 1250 KB |
| English | 1250 KB |
| French | 1251 KB |
| Spanish | 1251 KB |
| Czech | 1251 KB |
| Dutch | 1250 KB |
| Romanian | 1251 KB |
| Russian | 1351 KB |
| Polish | 1251 KB |
| Chinese | 1317 KB |
| Turkish | 1251 KB |
Configuration File
Configuration Software
EPLAN Electric P8
Manual
Manufacturer's Declaration
| EU Declaration of Conformity According to MRL | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Quick Start Guide
Mounting accessories
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

