Product  WKC4T-P7X2-3-PSG3M/TXL

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3077739

Alternative order number : 77739

    • Cable with male end M12 × 1, 4-pin, PUR, 150 mm
    • Protection classes IP67 / IP68
    • Metal housing
    • LED all-round visible
    • Indication of insufficient excess gain
    • Sensitivity adjustable via potentiometer
    • Operating voltage: 10…30 VDC
    • PNP switching output, complementary contact
#

General data

EAN 662488777395
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 45 g

Technical Data

Cable length 0.150 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top