Product WKC4T-P7X2-1-WSC4T/TXL
Industrial Ethernet Cable
Extension Cable
Order number: U8636-10- Cable length: 10 m
- RJ45 male connector, straight, 8-pin
- RJ45, Male, Straight, 8-pin, Shielded
- Industrial Ethernet cable
- Fieldbus type: Ethernet CAT5E, TPE jacket, teal, shielded, 4UTP × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL 1685, UL1061
- Flexlife and C-Track approved

General data
| EAN | 4047101035926 |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 731 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, RJ45, Straight |
| Number of pins | 8 |
| Connector body | Plastic, TPU, Black |
| Connector B | Male, RJ45, Straight |
| Number of Pins | 8 |
| Connector body | Plastic, TPU, Black |
| Network protocol | Ethernet |
| Voltage | 42 V |
| Current | 1.5 A |
| Cable diameter | Ø 7.65 mm |
| Cable length | 10.0 m |
| Cable jacket | TPE, Teal |
| Protection class | IP20 |
| Special features | Shielded |
| Approvals | UL Listed, CE, UKCA, RoHS |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

