Product  WKC4.4T-P7X2-5-WSC4.4T/TXL

Photoelectric Sensor

Convergent Mode Sensor

Miniature Sensor

Order number: 3013341

Alternative order number : 13341

    • Stainless steel housing V2A
    • Protection class IP67
    • Male M8 × 1; 3-pin
    • Lens, sapphire crystal glass
    • Operating voltage: 10…30 VDC
    • PNP switching output, light operation
#

General data

EAN 662488133412
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin CH
Weight 11 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top