Product WKC5T-P7X3-0.6-WSC5T/TXL
excom I/O System
Set of 16 4-Pin Terminal Blocks, Screw Terminals, Blue
Order number: 9909622
General data
| EAN | 4047101271379 |
| eCl@ss-Code (V5.1.4): | 27250381 -/- Documentation (decentralized periphery)[AGZ340004] |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 49 g |
Technical Data
| Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

