Product WKC4.4T-P7X3-5-RSC4.4T/TEL
Accessories
Reflector
Order number: 3044992Alternative order number : 44992
- Rectangular design
- Reflective area 0.17
- Reflection coefficient 1.4
- (Reference BRT‐3)

General data
| EAN | 662488449926 |
| eCl@ss-Code (V5.1.4): | 27279203 -/- Optical reflector (accessories sensor technology) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 7 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

