Product RKC4.4T-P7X2-1-RSC4.4T/TXL
Safety Light Curtain
Receiver
Order number: 3077253Alternative order number : 77253
- M12 × 1 male connector, 8-pin
- Protection class IP65
- Scan field 1800 mm
- Resolution 30 mm
- Internal testing in 500-ms cycle
- Range 15 m
- Operating voltage 24 VDC ± 15 %
- Switching output with restart interlock (LATCH)
- Muting is not supported
- Type 2 acc. to IEC 61496-1, -2; category 2 PL d acc. to EN ISO 13849-1; SIL 2 acc. to IEC 61508

General data
| EAN | 662488772536 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 3130 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

