Product RKC4.4T-P7X2-0.6-RSC4.4T/TXL
Pressure Transmitter (Rotatable)
2 PNP/NPN Transistor Switching Outputs
Order number: 6833962- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…100 bar rel.
- ATEX category II 3 G, Ex zone 2
- ATEX category II 3 D, Ex zone 22

General data
| EAN | 4047101377910 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 331 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 328 KB |
| English | 327 KB |
| French | 329 KB |
| Spanish | 328 KB |
| Czech | 328 KB |
| Dutch | 328 KB |
| Romanian | 329 KB |
| Russian | 304 KB |
| Polish | 329 KB |
| Chinese | 393 KB |
| Turkish | 329 KB |
Approval
Approval/Declaration
CAD File
Configuration File
Configuration Software
Instructions for Use
Manual
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 311 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

