Product RKC4T-P7X2-0.3-RSC4T/TXL
Field-Wireable Connector
Sub-D Connector
Male Connector, Angled
Order number: 6890934- For use in PROFIBUS-DP applications
- Up to 12 Mbps
- Activatable terminating resistor
- 90° cable outlet
- Shieldable
- Plastic Housing
- Screw-clamp terminal
- 9-pin
- Cable diameter 6.0…8.0 mm
- UL approval
- For Ex area, zone 2

General data
| EAN | 4047101164978 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 54 g |
Technical Data
| Application | Data |
| Connector A | Male, D-Sub, Angled |
| Number of pins | 9 |
| Connector body | Plastic, Gray |
| Network protocol | PROFIBUS-DP |
| Voltage | 24 V |
| Current | 2 A |
| Protection class | IP20 |
| Approvals | UL, CE |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

