Product WKC4T-P7X2-35/TXL
Safety Light Curtain
Cascadable Emitter
Order number: 3073923Alternative order number : 73923
- M12 × 1 male connector, 8-pin
- Cascadable up to 4 modules
- Protection class IP65
- Adjustments via DIP switch
- Operating voltage 24 VDC ± 15 %
- Resolution 30 mm
- Scan field 1500 mm
- All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12

General data
| EAN | 662488739232 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 3937 g |
Mounting accessories
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

