Product WKC4.4T-P7X3.2-3-RSC4.4T/TXL
Inductive Sensor
Order number: 1644804- M12 × 1 threaded barrel
- Chrome-plated brass
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Large switching distance
- DC 4-wire, 10…30 VDC
- Changeover contact, PNP output
- Cable connection

General data
| EAN | 4047101331943 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 324 g |
Technical Data
| Cable length | 7.0 m |
| Cable jacket | Gray |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

