Product  WKC5T-P7X3.1-1.5/TXL

Ultrasonic Sensor

diffuse mode sensor

With Analog Output

Order number: 3074839

Alternative order number : 74839

    • Compact design
    • Connection via male M12 x 1
    • Operating voltage 15…24 VDC
    • PNP transistor output and analog output for current
    • Measuring range adjustable via teach-in
    • Blind zone: 30 cm
    • Range: 200 cm
#

General data

EAN 662488748395
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 181 g

Select Country

Turck worldwide

to top