Product WKC4T-P7X2-0.3-PSG3M/TXL
Compact multiprotocol I/O module for Ethernet
16 Digital PNP Inputs
Order number: 6814065- PROFINET device, EtherNet/IP device or Modbus TCP server
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 4-pin 7/8″ male connector for power supply
- Galvanically isolated voltage groups support passive safety
- Input diagnostics per port
- This item may only be used for GM projects!

General data
| EAN | 4047101341898 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 620 g |
Technical Data
| Network protocol | Modbus TCP, EtherNet/IP, PROFINET |
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

