Product WKC4.5T-P7X3.1-7.5-RSC4.5T/TXO
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6625139- Male M12, angled, 8-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101337747 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 118 g |
Technical Data
| Application | Signal |
| Design | Connection Cable |
| Connector A | Male, M12 × 1, Angled, A-coded |
| Number of pins | 8 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Voltage | 30 V |
| Current | 2 A |
| Cable diameter | Ø 5.7 mm |
| Cable length | 2.0 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 8 |
| Protection class | IP67, IP69K |
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

