Product WKC4.4T-P7X2-5/TXO
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6627606- Female M8, straight, 3-pin
- Male M8, straight, 3-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 3 m

General data
| EAN | 4047101302509 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 106 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Female, M8 × 1, Straight |
| Number of pins | 3 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, M8 × 1, Straight |
| Number of Pins | 3 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Current | 4 A |
| Cable diameter | Ø 4.3 mm |
| Cable length | 3.0 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 3 |
| Protection class | IP67, IP69K |
| Approvals | cULus |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

