Product WKC4.4T-P7X3-7.5-RSC4.4T/TXO
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6625840- Female M12, angled, 4-pin
- With 3-color LED (PNP, yellow, yellow, green)
- Male M12, straight, 4-pin
- Jacket material: PUR
- Jacket color: orange
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 7.5 m

General data
| EAN | 4047101308082 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Angled, A-coded |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Translucent |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Display switch state | LED, Yellow/yellow |
| Connector B | Male, M12 × 1, Straight, A-coded |
| Number of Pins | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Current | 4 A |
| Cable diameter | Ø 4.5 mm |
| Cable length | 7.50 m |
| Cable jacket | PUR, Orange |
| Number of Conductors | 4 |
| Protection class | IP67, IP69K |
| Special features | LED |
| Approvals | cULus |
Mounting accessories
|
TORQUE-WRENCH-SET-AS
Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) |
6936170 |
|
BLANK-LABEL-FOR-CORDSETS-TEL-TXL
Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant |
6936206 |
Connectivity accessories
|
LABEL-HOLDER-FLEX-PVC
PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048170 |

