Product WKC4.4T-P7X3-0.5-RSC4.4T/TXO
Industrial Ethernet Cable
Connection Cable
Order number: U-30100- Ethernet cable: 8‐pin, AWG 24, shielded
- Jacket material: TPE, color: green
- Jacket diameter: 7.7 mm
- Suitable for drag chain use
- UL approval
- End open
- M12 male, straight, 8-pin
- Cable length: 30 m

General data
| EAN | 4047101333060 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 2275 g |
Technical Data
| Application | Data |
| Design | Connection Cable |
| Connector A | Male, M12 × 1, Straight, A-coded |
| Number of pins | 8 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Network protocol | Ethernet |
| Voltage | 60 V |
| Current | 2 A |
| Cable diameter | Ø 7.7 mm |
| Cable length | 30.0 m |
| Cable jacket | TPE, Green |
| Number of Conductors | 8 |
| Protection class | IP67 |
| Special features | Shielded |
| Approvals | UL |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

