Product RKCV4.5T-10/TEL
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3027285Alternative order number : 27285
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Modulation frequency A, requires receivers with the same frequency
- Operating voltage 10…30 VDC or 12…240 VAC

General data
| EAN | 662488272852 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 378.75 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

