Product RKC4T-P7X2-10-RSC4T/TXL
LED Signal Light
Order number: 3813080- All-round LED display
- Mechanical screw-in thread M36 × 2.0
- Protection class IP66
- Up to seven colors can be displayed in accordance with the logic table (COL 1, COL 2, COL 3)
- Can be configured using Pro Editor, can display up to 14 colors, various lighting animations, configurable I/O-block compatibility
- Cable, 2 m, 5-pin

General data
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 627 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

