Product RKC4.4T-P7X2-30/TEL
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3072063Alternative order number : 72063
- Cable with male end M12 × 1, 5-pin, PUR, 150 mm
- Protection class IP67
- LED all-round visible
- Selectable operating frequency, protection against crosstalk
- 4-segment bargraph
- Operating voltage: 10…30 VDC
- Switching output, bipolar, dark operation

General data
| EAN | 662488720636 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 90 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

