Product  WKC4T-P7X2-4-RSC4T/TXL

PROFIBUS Cable

PUR Cable Jacket

Order number: 6915757
    • PROFIBUS cable: 2 × 0.34 mm2
    • Jacket material: PUR, color: violet
    • Jacket diameter: 8.2 mm
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant acc. to DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2
    • Halogen free acc. to DIN EN 50267-2-1, VDE 0482-267-2-1, IEC 60754-1
    • Free from silicone, PVC and LABS
    • Resistant to microbes and hydrolysis
    • RoHS compliant
    • UL approved
    • 1 × open cable end
    • SUB-D with 1 cable outlet
    • Integrated terminating resistor
    • Cable length: 0.5 m
#

General data

EAN 4047106114930
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin DE
Weight 87 g

Technical Data

Application Data
Design Extension Cable
Connector B Male, D-Sub, Angled
Number of Pins 9
Connector body Black
Network protocol PROFIBUS-DP
Voltage 250 V
Current 4 A
Cable diameter Ø  8.2 mm
Cable length 0.50 m
Cable jacket PUR, Violet
Number of Conductors 2
Approvals UL

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top