Product WKC4T-P7X2-15/TEL
Set for Simple I/O Communication via Ethernet Modbus/TCP/EtherNet/IP/Profinet in IP67
Order number: 1545151- A special software (function module) for integration in PLC systems is not required.
- Cable max. 50 m between interface and read/write head
- 10/100 Mbps
- LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
- Connection of up to 4 read/write heads via BL ident M12 extension cables
- Mixed operation of HF and UHF read/write heads

General data
| EAN | 4047101234268 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 870 g |
Technical Data
| Network protocol | Modbus TCP, EtherNet/IP, PROFINET |
Mounting accessories
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

