Product WKC4.4T-1/TXL
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3073202Alternative order number : 73202
- Cable, PVC, 9 m
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488732028 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 281 g |
Technical Data
| Cable length | 9.0 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

