Product WKC4.5T-5-RSC4.5T/TXL
Draw-Wire
Order number: 100049342- Compact, highly dynamic draw-wire sensor
- With permanently installed CANopen encoder from the REM-101 product series
- Measuring principle: magnetic
- Sensor protection class IP65
- ‐20…+85 °C
- 10…30 VDC
- CANopen
- M12 × 1 connector, 5-pin

General data
| EAN | 4047101658804 |
| eCl@ss-Code (V5.1.4): | 27270790 -/- Sensor for length, path (not classified) |
| Customs tariff number | 90318020000 |
| Country of origin | DE |
| Weight | 330 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

