Product  RKC4.4T-5-RSC4.4T/TXL

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3077180

Alternative order number : 77180

    • Cable, PVC, 2 m, 4-wire
    • Protection classes IP67 / IP68
    • Metal housing
    • LED all-round visible
    • Indication of insufficient excess gain
    • Sensitivity adjustable via potentiometer
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488771805
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 61 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top